Items 5

ADP
Type
b
h
l
b1
h1
b2
d2
h2
l2
l3
l4
l5
l6
c min.
c max.
F1 [kN]
F2 [kN]
w [°]
w [°]
HWS 204/ 0
0
32
81
99
4
18
23
4.5
8
31
22
5.5
- -
-1.5
3.5
0.5
0.7
95
-
HWS 204/ 1
1
34
98
119
5
19
22,5 - 26
4.5
10
39
27
5.5
16
-
-4
2
0.6
1.1
95
-
HWS 204/ 2
2
43
140
167
6
23
23 - 31
5.5
12
52
32
6
20
12.5
-3
4.5
0.8
1.2
105
60
HWS 204/ 3
3
46
186
224
8
33
32.5
7.5
18
79
35
7.5
20
-
2
11
1.2
2.5
105
60
HWS 204/ 4
4
64
221
271
10
42.5
43,5 - 46,5
8.6
20
101
53
13
32
-
-6
22.5
1.7
3.0
105
60

Details

Product description

  • Types 2 to 4 with hardened bushings
  • Ergonomic handle made of two components
  • Tempered and galvanised clamping screw with protective cap

Material

  • Steel, galvanised and passivated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.