E 5506
Offset cutting punch with conical head
Items 18
| |
ADP
|
d2
|
l2
|
d1
|
l
|
R
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|
|
E 5506/ 0,5 x 7/ 2 x 71
|
|
0.5
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 0,6 x 7/ 2 x 71
|
|
0.6
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 0,7 x 7/ 2 x 71
|
|
0.7
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 0,8 x 7/ 2 x 71
|
|
0.8
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 0,9 x 7/ 2 x 71
|
|
0.9
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1 x 7/ 2 x 71
|
|
1
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1,1 x 7/ 2 x 71
|
|
1.1
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1,2 x 7/ 2 x 71
|
|
1.2
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1,3 x 7/ 2 x 71
|
|
1.3
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1,4 x 7/ 2 x 71
|
|
1.4
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1,5 x 7/ 2 x 71
|
|
1.5
|
7
|
2
|
71
|
0,4 - 0,7
|
3
|
1.37
|
|
E 5506/ 1,6 x 7/ 3 x 71
|
|
1.6
|
7
|
3
|
71
|
0,6 - 1
|
4.5
|
1.8
|
|
E 5506/ 1,7 x 7/ 3 x 71
|
|
1.7
|
7
|
3
|
71
|
0,6 - 1
|
4.5
|
1.8
|
|
E 5506/ 1,8 x 7/ 3 x 71
|
|
1.8
|
7
|
3
|
71
|
0,6 - 1
|
4.5
|
1.8
|
|
E 5506/ 2 x 7/ 3 x 71
|
|
2
|
7
|
3
|
71
|
0,6 - 1
|
4.5
|
1.8
|
|
E 5506/ 2 x 7/ 3 x 80
|
|
2
|
7
|
3
|
80
|
0,6 - 1
|
4.5
|
1.8
|
|
E 5506/ 2,5 x 7/ 3 x 71
|
|
2.5
|
7
|
3
|
71
|
0,6 - 1
|
4.5
|
1.8
|
|
E 5506/ 3 x 8/ 4 x 71
|
|
3
|
8
|
4
|
71
|
0,6 - 1
|
5.5
|
1.8
|
Details
Product description
- ≈DIN 9861 Form C
Material
- 1.3343 (HSS)
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you