E 2139
Deflection element, adjustable
Items 6
| |
ADP
|
d1
|
l1
|
l2
|
b
|
l
|
s
|
s1
|
|---|---|---|---|---|---|---|---|---|
|
E 2139/ 6/24/16
|
|
6
|
24
|
16
|
12
|
36
|
4
|
9
|
|
E 2139/ 6/32/24
|
|
6
|
32
|
24
|
12
|
44
|
4
|
9
|
|
E 2139/ 8/28/18
|
|
8
|
28
|
18
|
14
|
42
|
4
|
11
|
|
E 2139/ 8/36/28
|
|
8
|
36
|
28
|
14
|
50
|
4
|
11
|
|
E 2139/10/30/20
|
|
10
|
30
|
20
|
16
|
46
|
4
|
12
|
|
E 2139/10/40/30
|
|
10
|
40
|
30
|
16
|
56
|
4
|
12
|
Details
Product description
- Maximum pressure: 6 bar
- Maximum temperature (water): 100 °C
- Maximum temperature (oil): 180 °C
Material
- 2.0401 / FKM (Viton)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you