E 2142
Deflection unit, adjustable
Items 6
|
|
ADP
|
d1
|
l1
|
l2
|
b
|
l
|
M
|
s
|
s1
|
d3
|
l3
|
b4
|
l4
|
s4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2142/ 6/24/16
|
|
6
|
24
|
16
|
16
|
62
|
5
|
14
|
9
|
M 6
|
46
|
12
|
36
|
4
|
|
E 2142/ 6/32/24
|
|
6
|
32
|
24
|
16
|
70
|
5
|
14
|
9
|
M 6
|
54
|
12
|
44
|
4
|
|
E 2142/ 8/28/18
|
|
8
|
28
|
18
|
18
|
72
|
6
|
16
|
11
|
M 8
|
54
|
14
|
42
|
4
|
|
E 2142/ 8/36/28
|
|
8
|
36
|
28
|
18
|
80
|
6
|
16
|
11
|
M 8
|
62
|
14
|
50
|
4
|
|
E 2142/10/30/20
|
|
10
|
30
|
20
|
20
|
80
|
6
|
17
|
12
|
M 8
|
60
|
16
|
46
|
4
|
|
E 2142/10/40/30
|
|
10
|
40
|
30
|
20
|
90
|
6
|
17
|
12
|
M 8
|
70
|
16
|
56
|
4
|
Details
Product description
- Maximum pressure: 6 bar
- Maximum temperature (water): 100 °C
- Maximum temperature (oil): 180 °C
Material
- 1.2085
- 2.0401 / FKM (Viton)
Documents
Accessories
Recommended for you