E 21480
Cooling channel connector
Items 4
| |
ADP
|
d1
|
l
|
M
|
l1
|
d2
|
d3
|
d5
|
d6
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 21480/ 6
|
|
6
|
20
|
M 8
|
10
|
11.1
|
11.5
|
6.8
|
9
|
12.8
|
|
E 21480/ 8
|
|
8
|
20
|
M10
|
10
|
14.6
|
15
|
8.5
|
11
|
12
|
|
E 21480/10
|
|
10
|
24
|
M12
|
12
|
18.2
|
18.5
|
10.2
|
13
|
14
|
|
E 21480/12
|
|
12
|
24
|
M16
|
12
|
23.8
|
24.5
|
14
|
17
|
14
|
Details
Product description
- Maximum temperature (water): 100 °C
- Maximum temperature (oil): 180 °C
Material
- 2.0401 (CuZn) / FKM (Viton)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now