E 1516
Threaded insert for ejector set
Items 11
|
|
ADP
|
d2
|
l: cut to length if necessary
|
R
|
d1
|
l2
|
d3
|
l3
|
b4
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 1516/10 / 45
|
|
M10
|
45
|
0.5
|
18
|
25
|
26
|
6
|
13
|
6
|
|
E 1516/10 / 55
|
|
M10
|
55
|
0.5
|
18
|
30
|
26
|
6
|
13
|
6
|
|
E 1516/12 / 45
|
|
M12
|
45
|
1
|
20
|
30
|
28
|
8
|
14
|
6
|
|
E 1516/12 / 65
|
|
M12
|
65
|
1
|
20
|
35
|
28
|
8
|
14
|
6
|
|
E 1516/16 / 65
|
|
M16
|
65
|
1
|
26
|
50
|
35
|
8
|
17.5
|
6
|
|
E 1516/16 /100
|
|
M16
|
100
|
1
|
26
|
50
|
35
|
8
|
17.5
|
6
|
|
E 1516/16x1,5/ 65
|
|
M16 x 1,5
|
65
|
1
|
26
|
50
|
35
|
8
|
17.5
|
6
|
|
E 1516/16x1,5/100
|
|
M16 x 1,5
|
100
|
1
|
26
|
50
|
35
|
8
|
17.5
|
6
|
|
E 1516/20 / 65
|
|
M20
|
65
|
1
|
30
|
45
|
40
|
8
|
20
|
6
|
|
E 1516/20 /100
|
|
M20
|
100
|
1
|
30
|
50
|
40
|
8
|
20
|
6
|
|
E 1516/22x1,5/ 65
|
|
M22 x 1,5
|
65
|
1
|
30
|
45
|
40
|
8
|
20
|
6
|
Details
Product description
- Enables easy centring of ejectors
Advantages
- Replaces the thread that is usually too short in the ejector set
- Coordinated to the thread sizes of the injection moulding and die casting machines
- In 2 different, robust versions with anti-rotation blocking
Material
- 1.7131 ≈660 N/mm²