E 1865
Two-stage single-stroke ejector
Items 4
|
|
ADP
|
d1
|
max. stroke
|
M
|
l1
|
SW1
|
d2
|
l2
|
SW2
|
d3
|
l3
|
d4
|
d5
|
l5
|
SW5
|
d6
|
l6
|
d7
|
l7
|
SW7
|
d8
|
l8
|
SW8
|
l9
|
SW9
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1865/18/32
|
|
18
|
32
|
M6
|
42
|
14
|
56
|
58
|
36
|
75
|
14
|
62
|
50
|
25
|
46
|
M40 x 1.5
|
17
|
31.5
|
36
|
27
|
M12 x1.25
|
51
|
6
|
12
|
14
|
|
E 1865/22/40
|
|
22
|
40
|
M8
|
52
|
17
|
64
|
68
|
41
|
90
|
16
|
72
|
58
|
25
|
55
|
M45 x 1,5
|
17
|
36
|
45
|
32
|
M14 x 1.5
|
66
|
8
|
15
|
18
|
|
E 1865/22/56
|
|
22
|
56
|
M8
|
52
|
17
|
64
|
84
|
41
|
90
|
16
|
72
|
58
|
25
|
55
|
M45 x 1,5
|
17
|
36
|
45
|
32
|
M14 x 1.5
|
66
|
8
|
31
|
18
|
|
E 1865/26/71
|
|
26
|
71
|
M8
|
75
|
22
|
79
|
107
|
50
|
100
|
22
|
84
|
70
|
30
|
65
|
M55 x 1,5
|
22
|
44
|
56
|
38
|
M16 x 1.5
|
80
|
10
|
18
|
24
|
Details
Product description
- Maximum temperature: 180 °C
Advantages
- Ejector retaining plates can be moved independently of each other
- Force-controlled motion with locking of the fixed plate
- Stable design with compact dimensions
- DLC-coated functional surfaces
Material
- ≈62 HRC
Accessories
Recommended for you