Items 9

ADP
d1
l
l1
s1
l2
d4
l4
E 1310/10
10
24
12
0.8
3.3
M 4
4.85
E 1310/12
12
34
17
0.8
4.5
M 4
5.5
E 1310/14
14
34
17
1.0
6
M 5
4.5
E 1310/16
16
34
17
1.0
6
M 5
4.5
E 1310/20
20
54
27
1.5
9
M 8
9.3
E 1310/24
24
54
27
1.5
9.5
M 8
9.3
E 1310/26
26
54
27
1.5
10
M 8
9.3
E 1310/30
30
72
36
2.0
14
M10
11
E 1310/42
42
92
46
2.0
18
M10
16.3

Details

Product description

  • ≈ DIN ISO 8406

Advantages

  • High-precision centring for space-saving, horizontal installation

Material

  • 1.7131 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.