E 1110
Guide bush without centring collar
Items 222
|
|
d2
|
Item designation
|
d2
|
ADP
|
l
|
d1
|
l2: If there is no specification for l2 (-) in the table, d2 H7 applies to the entire bush length of the guide bush.
|
d3
|
l3
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 1110/ 9 - 12
|
9
|
E 1110/10 - 12
|
10
|
|
12
|
14
|
- |
16
|
3
|
5.5
|
|
E 1110/ 9 - 17
|
9
|
E 1110/10 - 17
|
10
|
|
17
|
14
|
- |
16
|
3
|
10.5
|
|
E 1110/ 9 - 22
|
9
|
E 1110/10 - 22
|
10
|
|
22
|
14
|
- |
16
|
3
|
15.5
|
|
E 1110/ 9 - 27
|
9
|
E 1110/10 - 27
|
10
|
|
27
|
14
|
- |
16
|
3
|
20.5
|
|
E 1110/ 9 - 36
|
9
|
E 1110/10 - 36
|
10
|
|
36
|
14
|
- |
16
|
3
|
29.5
|
|
E 1110/ 9 - 46
|
9
|
E 1110/10 - 46
|
10
|
|
46
|
14
|
22
|
16
|
3
|
39.5
|
|
E 1110/ 9 - 56
|
9
|
E 1110/10 - 56
|
10
|
|
56
|
14
|
22
|
16
|
3
|
49.5
|
|
E 1110/12 - 12
|
12
|
- | - |
|
12
|
18
|
- |
23
|
6
|
- |
|
E 1110/12 - 17
|
12
|
- | - |
|
17
|
18
|
- |
23
|
6
|
7
|
|
E 1110/12 - 22
|
12
|
- | - |
|
22
|
18
|
- |
23
|
6
|
12
|
|
E 1110/12 - 27
|
12
|
- | - |
|
27
|
18
|
- |
23
|
6
|
17
|
|
E 1110/12 - 36
|
12
|
- | - |
|
36
|
18
|
- |
23
|
6
|
26
|
|
E 1110/12 - 46
|
12
|
- | - |
|
46
|
18
|
36
|
23
|
6
|
36
|
|
E 1110/12 - 56
|
12
|
- | - |
|
56
|
18
|
36
|
23
|
6
|
46
|
|
E 1110/14 - 12
|
14
|
E 1110/15 - 12
|
15
|
|
12
|
20
|
- |
25
|
6
|
- |
|
E 1110/14 - 17
|
14
|
E 1110/15 - 17
|
15
|
|
17
|
20
|
- |
25
|
6
|
7
|
|
E 1110/14 - 22
|
14
|
E 1110/15 - 22
|
15
|
|
22
|
20
|
- |
25
|
6
|
12
|
|
E 1110/14 - 27
|
14
|
E 1110/15 - 27
|
15
|
|
27
|
20
|
- |
25
|
6
|
17
|
|
E 1110/14 - 36
|
14
|
E 1110/15 - 36
|
15
|
|
36
|
20
|
- |
25
|
6
|
26
|
|
E 1110/14 - 46
|
14
|
E 1110/15 - 46
|
15
|
|
46
|
20
|
- |
25
|
6
|
36
|
|
E 1110/14 - 56
|
14
|
E 1110/15 - 56
|
15
|
|
56
|
20
|
46
|
25
|
6
|
46
|
|
E 1110/14 - 66
|
14
|
E 1110/15 - 66
|
15
|
|
66
|
20
|
46
|
25
|
6
|
56
|
|
E 1110/14 - 76
|
14
|
E 1110/15 - 76
|
15
|
|
76
|
20
|
46
|
25
|
6
|
66
|
|
E 1110/14 - 86
|
14
|
E 1110/15 - 86
|
15
|
|
86
|
20
|
46
|
25
|
6
|
76
|
|
E 1110/14 - 96
|
14
|
E 1110/15 - 96
|
15
|
|
96
|
20
|
46
|
25
|
6
|
86
|
|
E 1110/16 - 17
|
16
|
- | - |
|
17
|
22
|
- |
27
|
6
|
7
|
|
E 1110/16 - 22
|
16
|
- | - |
|
22
|
22
|
- |
27
|
6
|
12
|
|
E 1110/16 - 27
|
16
|
- | - |
|
27
|
22
|
- |
27
|
6
|
17
|
|
E 1110/16 - 36
|
16
|
- | - |
|
36
|
22
|
- |
27
|
6
|
26
|
|
E 1110/16 - 46
|
16
|
- | - |
|
46
|
22
|
- |
27
|
6
|
36
|
Details
Product description
- Two fitting diameters for easy installation and a tight fit
- With groove for the E 1575 Circlip
Advantages
- The only system on the market featuring two fitting diameters (guiding and press fitting)
Material
- 1.7131 ≈60 HRC
Documents
Data sheet E 1110
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Here you can configure the product according to your needs.
Start configuratorRecommended for you