WZB 31722
HSS 90° countersink
Items 8
| |
ADP
|
d
|
l
|
d2
|
d3
|
Z
|
|---|---|---|---|---|---|---|
|
WZB 31722/ 4,3
|
|
4.3
|
40
|
1.3
|
4
|
3
|
|
WZB 31722/ 6,3
|
|
6.3
|
45
|
1.5
|
5
|
3
|
|
WZB 31722/ 8,3
|
|
8.3
|
50
|
2
|
6
|
3
|
|
WZB 31722/10,4
|
|
10.4
|
50
|
2.5
|
6
|
3
|
|
WZB 31722/12,4
|
|
12.4
|
56
|
2.8
|
8
|
3
|
|
WZB 31722/16,5
|
|
16.5
|
60
|
3.2
|
10
|
3
|
|
WZB 31722/20,5
|
|
20.5
|
63
|
3.5
|
10
|
3
|
|
WZB 31722/25
|
|
25
|
67
|
3.8
|
10
|
3
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For deburring and countersinking
Material
- HSS
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you