WZB 31414
HSS NC centre drill, 90°
Items 8
|
|
ADP
|
d
|
l
|
l1
|
|---|---|---|---|---|
|
WZB 31414/ 3
|
|
3
|
46
|
12
|
|
WZB 31414/ 4
|
|
4
|
55
|
12
|
|
WZB 31414/ 5
|
|
5
|
62
|
14
|
|
WZB 31414/ 6
|
|
6
|
66
|
16
|
|
WZB 31414/ 8
|
|
8
|
79
|
21
|
|
WZB 31414/10
|
|
10
|
89
|
25
|
|
WZB 31414/12
|
|
12
|
102
|
30
|
|
WZB 31414/20
|
|
20
|
131
|
45
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For centre drilling
Material
- HSS
Documents
Recommended for you