WZB 119225
Solid carbide step drill
Items 2
|
|
ADP
|
d
|
l
|
l1
|
d1
|
d2
|
d3
|
|---|---|---|---|---|---|---|---|
|
WZB 119225/15
|
|
15
|
72
|
4
|
8
|
17
|
12
|
|
WZB 119225/18
|
|
18
|
75
|
4
|
10
|
20
|
12
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For drilling the holes required for inserting the E 2030 Marking chips for cooling connections
Material
- Solid carbide, TiCN coated
Documents
Accessories
Recommended for you