WZB 30218
HSS-E drill, x long
Items 4
|
|
ADP
|
d
|
l
|
l1
|
|---|---|---|---|---|
|
WZB 30218/ 6
|
|
6
|
330
|
225
|
|
WZB 30218/ 8
|
|
8
|
390
|
265
|
|
WZB 30218/10
|
|
10
|
430
|
295
|
|
WZB 30218/12
|
|
12
|
480
|
330
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance drill with parabolic slot profile
Material
- HSS-E (5% Co), nitrated
Documents
Recommended for you