Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Our systems are as individual as your applications. Based on standardised hot runner components, we complete our systems in such a way that they are customised to your needs and requirements and guarantee an optimal production process according to injection moulding peripherals. For Meusburger, the focus is the best possible handling of the systems during service and installation and, of course, optimum quality for your injection moulded part.
Ready to install and connect hot runner systems
The hot runner system with smartFILL screw-in type hot runner nozzles is delivered completely assembled and the function of the system has already been tested. The hot runner manifold just has to be inserted into the fixed half of the mould and screwed to the cavity plate. There is no need to adjust the height of the clamp plate because the hot runner nozzle and manifold are screwed together, thus ensuring that the hot runner system is sealed.
Hot half
Just the cavity plate with the cavities is missing on the fixed half of the mould. Meusburger supplies the customised hot half, either with open nozzles or as a valve gate system. You also have the choice of using the ‘slide seal’ or ‘shot’ nozzle variant. For valve gate applications, you can choose between pin actuation individually per nozzle or pin actuation via lifting plate. Of course, the electrical connections and the media connections are selected, placed and connected exactly according to customer requirements.
The hot half offers the highest level of comfort both in the project planning for the mould maker and in the production for the injection moulder.
The powerMOVE lever operated lifting plate is part of the hot half in our range of valve gate systems. Matched to the sizes of our plates, various standardised powerMOVE units are available, which are customised according to the individual requirements of your application. You can define the position of the nozzles yourself. With the powerMOVE you get a cleanroom compatible and self-lubricating pin actuation system. The lever mechanism ensures ideal force and speed for the opening and closing of the pins during the injection moulding process. With no additional control system necessary, consistent high quality of injection moulded parts is ensured.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Keep selection
Beta
New version
Unlimited access to your order data
Delivery tracking for all partial deliveries
Search and filter the orders
Simple handling of complaints and returns
Current version
Order data is visible for 90 days only
Delivery tracking for individual partial deliveries