Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Centrala Wolfurt
+43 5574 6706-0

Persoana dvs. de contact

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Vă rugăm să vă logați pentru a vedea prețurile și pentru a continua comanda.

Comunicate de presă pe tema firmei noastre

Sunteți interesați de firma și produsele noastre? Atunci sunteți la locul potrivit.

The right spring for your project

15.07.2021, Die making

Meusburger’s extensive range of springs offers you the right spring for every situation - from very low to extremely high loads. To make the design process as simple as possible, Meusburger created a wizard for selecting the right system compression spring at the beginning of the year. Intuitively designed and easy to use, the wizard helps you select the right spring with just a few clicks. The configurable data is then available for download.

Step by step to a system compression spring

First the following parameters can be entered:

  • Service life
  • Number of springs (if the number is increased, the result is calculated on the complete spring set)
  • Installation length preloaded
  • Initial force at preload
  • Stroke
  • Spring force in end position
  • Outside diameter

Then a list of matching system compression springs is displayed, sorted by outer diameter and starting with the smallest possible diameter. Finally, it is possible to generate the CAD data - in both installed and uninstalled condition. With the help of the system compression spring wizard, the right spring can be found quickly for every application. Time savings and safety are guaranteed.

Find the system compression spring wizard here: www.meusburger.com/system-compression-springs

The right spring for your project

The system compression spring wizard from Meusburger simplifies the design process.

La presă

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Comunicații / Presă

+43 5574 6706-1496

E-mail
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version