Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Stamps with latching function for even higher process reliability
10.07.2018, Mould making
Marking stamps are used for clear marking of injection-moulded parts. To prevent unintended movement of the arrow insert, Meusburger now offers stamps with a latching function. These ensure even higher process reliability during the injection moulding process, and prevent parts being marked incorrectly.
The latching of the arrow insert into defined positions guarantees that the arrow remains in a fixed position. The main body of the stamp also remains at the same height as the arrow insert (therefore named 'with fixed height'). The stamp can be easily removed at the split line face thanks to a withdrawal thread in the main body. Made of stainless steel 1.4112 with a hardness of 52 HRC, the stamp can be used at temperatures up to 340°C. Thanks to the low installation height, it is also optimally suited for installation in very thin moulding plates. The new stamp is available in different variations: month (E 2420 R), year (E 2424 R), 0-9 (E 2422 R) as well as a blank main body for individual configuration (E 2429 R). The diameters range from 4 to 12 mm. As usual, the CAD data is available in the Meusburger web shop with just a few clicks.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.