Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Meusburger offers a comprehensive range of accessories for spring installation
30.08.2016, Die making
In die making, springs are an essential part to every die set. As a competent partner for die makers Meusburger offers, in addition to springs with round or rectangular cross section and elastomer compression springs in diverse shore hardness, also the most extensive range of accessories for spring installation on the market.
A new and innovative solution from Meusburger is the E 1549 Spring cover. The simple through hole in combination with the spring cover replaces the laborious threading of a blind hole for spring installation. Moreover the entire spring force is absorbed by the spring cover. The sizes of the spring cover are adapted to the diameter of the system compression springs of 20-40 mm. Also new in range is the E 15481 Screw plug with collar. The collar allows a precise positioning of the screw plug and is therefore ideally suited for a comfortable and easy installation of the coil compression springs, at which the fine thread ensures low tightening torques. All new products and also the proven components like spring pre-loading unit, spacer unit, or shoulder screw are available from stock in high quality from Meusburger.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.