smartFLOW Helix – Precise melt flow for stable injection moulding processes

In the demanding world of injection moulding, optimal melt flow in the hot runner system is a decisive factor in process stability, part quality and production costs. With smartFLOW Helix, Meusburger is expanding its hot runner portfolio with a solution specifically designed for valve gate applications. The technology optimises flow control in the nozzle area and helps users process challenging plastics reliably.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Precise flow control for homogeneous melt

smartFLOW Helix is based on the tried and trusted smartFLOW manifold technology and has been specifically developed for use in valve gate hot runner systems. At the core of the solution is a special flow geometry that generates a defined vortex – a helical flow – within the nozzle. This geometry homogenises the melt flow immediately before it enters the cavity. Differences in temperature and pressure within the melt are reduced, promoting uniform filling. Particularly in the case of complex geometries or thin-walled items, optimised flow control helps to ensure stable filling of the mould.

Optimisation of valve gate applications

Valve gate systems place high demands on flow control in the gate area. Conventional systems can, for example, lead to so-called ‘pin shadows’ in the injection area. The unique geometry of smartFLOW Helix eliminates these effects. The targeted mixing of the melt in the nozzle area promotes uniform material distribution, which minimises injection defects and improves the visual quality of the items.

Rheologically designed flow channels and diffusion-welded manifolds

In addition to its specialised flow technology, Meusburger uses diffusion-welded hot runner manifolds, which ensure uniform melt flow thanks to their rheological design. This is optimally aligned with the flow properties of the plastics. Diffusion welding enables the creation of complex channel layouts with high dimensional accuracy and surface quality. This helps to reduce pressure losses and localised hotspots.

Added value for sophisticated applications

Meusburger recommends smartFLOW Helix particularly for frequent colour changes, applications with high visual quality requirements, multi-cavity moulds and technical plastics. Improved homogenisation of the melt helps to ensure consistent part quality and stable processes. The technology also offers advantages in standard applications: Consistent filling reduces the risk of unusable parts and improves process reliability in serial operation.

Further information and a video about the technology are available on the website: www.meusburger.com/smartflow-en