Meusburger cavity pressure sensors for better control and efficiency in production

Cavity pressure is a decisive parameter for process monitoring in injection moulding and contributes significantly to process quality optimisation and to a sustainable increase in part quality. Cavity pressure sensors provide important information from each cavity, enabling precise process monitoring. True to the motto ‘Everything from one source’, Meusburger offers direct and indirect cavity pressure sensors, mounting accessories and connection components. As usual, all components are available from stock and Meusburger enables a simple download of CAD data with the required installation spaces.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Functional principle and uses

Cavity pressure sensors enable direct measurement of the pressure in the cavity and are based on the piezoelectric effect. The sensors are equipped with high-precision quartz crystals, that release a charge under the influence of pressure or force. This charge, amplified by a charge amplifier, provides precise information about the pressure applied to the sensor. Depending on the installation position in the mould, the sensors can monitor strength, viscosity, compression or shrinkage.

Direct and indirect sensors

The cavity pressure sensor, direct E 6740 enables direct measurement of the cavity pressure, as it is inserted directly into the cavity and is in contact with the plastic melt. The cavity pressure sensor, indirect E 6750, on the other hand, measures the cavity pressure via a force sensor outside the cavity.

Versatile cable technology for different requirements

Two different technologies are available for signal transfer: single-wire cables or coaxial cables. The single-wire sensor cable E 6760 is characterised by its flexibility and is used in confined spaces. The coaxial sensor cable E 6756 offers optimum shielding against electrical interference signals thanks to its steel sheathing. Cavity pressure sensors with coaxial cables are therefore ideal for moulds with a high number of electrical components.

Signal transmission options

There are two types of signal transmission to the injection moulding machine: transmission of a single sensor signal or transmission of multiple sensor signals. The single-wire sensor cable with single-channel connector E 6762, for example, enables a quick and easy single connection. For efficient merging of several sensor signals, Meusburger offers the multi-channel connector E 6763, with which up to eight cavity pressure sensors can simply be merged in a space-saving way. The number of cables required is thus greatly reduced.

Meusburger offers its customers a comprehensive selection of components for cavity pressure measurement: www.meusburger.com/cavity-pressure

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。