Standard round bars for precision mould and die solutions

In mould making, die making, and machine and jig construction, high-quality primary material is crucial for precise and efficient manufacturing processes. The round bars from Meusburger offer a practical solution here. They are available in a wide range of different combinations of diameter, length, material and hardness grade.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Round bars for diverse applications

Round bars are a versatile material for the manufacture of high-precision round parts. They are used wherever dimensional accuracy and dimensional stability are required, and a wide selection of materials, dimensions and versions means they can be used for a variety of applications.

Typical applications:

  • Mould making: manufacture of core pins, mould cores and guide bolts
  • Die making: manufacture of guide bushes, retainer clips, guide pillars and cutting punches
  • Machine and jig construction: manufacture of shafts, axes, bolts and bushes
  • General turning of round parts: primary material for diverse precision parts and individual components

Wide range directly from stock

Whether soft, quenched and tempered or already hardened: the Meusburger round bars are available in numerous versions directly from stock and tailored to the requirements of precision production. The in-house stress-relieving heat treatment contributes to consistent high quality. For core pin production, the manufacturing of precision parts or general round parts – the various round bars offer a reliable primary material for efficient and precise further processing.

Which steel is best suited for which round part?

The selection of the right material depends on the intended application and the requirements of the component. An overview in the Meusburger portal shows which steel is right for which application – from mould inserts and core pins to cutting punches and round parts for machine and jig construction. Further information on the round bars can be found at: www.meusburger.com/nr-round-bars

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。