商品 3

ADP
l
l1
SW1
l2
SW2
l3
HER 1812/ 1
55
18.2
14
8
12
5.3
HER 1812/12
55
18.2
14
8
12
5.3
HER 1812/50
55
18.2
14
8
12
5.3

详情

产品描述

  • Especially suited for HER 1122, HER 1422 and HER 1622
  • Enables the direct mounting of the electrode with the system hole pattern via the rinse hole
  • Compatible with the ITS system