Ohišja za forme Plošče in palice

Standard hole pattern

Meusburger sets benchmarks for mould making in Europe.The systematic coordinated hole pattern provides a continuous system from the smallest through to the biggest mould base.

Big improvements are often achieved by simple and obvious ideas. Everything at Meusburger is done with the benefit for the customer in mind.

Cooling holes can be inserted between the guiding bore and the screw holes of any size of mould. The edge distance will remain the same for each guide diameter. The standardised coordinates of all Meusburger moulding plates as well as the sliding core moulds follow the same principle and offer many advantages to the customer.