Hole pattern in die making

This systematic coordinated hole pattern provides a continuous system from the smallest through to the biggest die set.

The guiding holes are symmetrically offset in order to ensure anti-rotation protection. Consequently, the guide pillars can be fitted to the upper or the lower plate. A milled arrow marks the offset guiding holes and ensures the correct clamping of the standard plates for subsequent machining operations. The space-saving solution for fixing the guiding elements helps maximise the usable surface inside the die set. However, it is still possible to fix screws or spacers to the plates’ edges if required.

The hole patterns of all Meusburger die sets follow the same principle. This enables the designer to work with standardised dimensions and in doing so, it saves him a lot of time.