WZF 162369
Solid carbide form milling cutter, for O-ring groove
Items 4
|
|
ADP
|
Angle
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
d3
|
r2
|
|---|---|---|---|---|---|---|---|---|---|---|
|
WZF 162369/48/ 4
|
|
48
|
4
|
0.8
|
2
|
50
|
3
|
5.03
|
6
|
0.25
|
|
WZF 162369/48/ 5
|
|
48
|
5
|
0.8
|
2
|
58
|
3.8
|
6.54
|
8
|
0.25
|
|
WZF 162369/48/ 6
|
|
48
|
6
|
0.8
|
2
|
66
|
4.5
|
8.1
|
10
|
0.4
|
|
WZF 162369/48/ 8
|
|
48
|
8
|
1.6
|
2
|
73
|
6.15
|
10.5
|
12
|
0.5
|
Application
|
Perfectly suited Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Solid carbide form milling cutter for O-ring groove
Material
- Solid carbide, TiAlSiN-coated