Items 12

ADP
d
r prog.
Z
l
l1
d2
l2
d3
WZF 11592/ 3/10
3
0.4
4
57
3
2.6
10
6
WZF 11592/ 3/20
3
0.4
4
57
3
2.6
20
6
WZF 11592/ 4/15
4
0.6
4
57
3
3.6
15
6
WZF 11592/ 4/25
4
0.6
4
57
3
3.6
25
6
WZF 11592/ 6/25
6
0.7
4
57
5
5.6
25
6
WZF 11592/ 6/35
6
0.7
4
78
5
5.6
35
6
WZF 11592/ 8/25
8
0.8
4
63
6
7.3
25
8
WZF 11592/ 8/40
8
0.8
4
80
6
7.3
40
8
WZF 11592/10/30
10
1
4
78
7
9
30
10
WZF 11592/10/50
10
1
4
105
7
9
50
10
WZF 11592/12/35
12
1.2
4
83
8
11
35
12
WZF 11592/12/60
12
1.2
4
105
8
11
60
12

Application

Application
P

Suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance high-feed milling cutter

Material

  • Solid carbide, TiAlN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.