E 2390
Bridge, plug-in type, with couplers, USA system
Items 8
| |
ADP
|
d1
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
Valve
|
l1
|
d2
|
l2
|
d3
|
l3
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2390/ 9,4/250
|
|
9.4
|
250
|
-
|
41
|
8
|
2
|
17
|
33
|
6
|
20
|
|
E 2390/ 9,4/500
|
|
9.4
|
500
|
-
|
41
|
8
|
2
|
17
|
33
|
6
|
20
|
|
E 2390/13,5/250
|
|
13.5
|
250
|
-
|
56
|
10
|
1.75
|
23
|
46
|
8
|
26
|
|
E 2390/13,5/500
|
|
13.5
|
500
|
-
|
56
|
10
|
1.75
|
23
|
46
|
8
|
26
|
|
E 2390/ 9,4/250 V
|
|
9.4
|
250
|
|
41
|
8
|
2
|
17
|
33
|
6
|
20
|
|
E 2390/ 9,4/500 V
|
|
9.4
|
500
|
|
41
|
8
|
2
|
17
|
33
|
6
|
20
|
|
E 2390/13,5/250 V
|
|
13.5
|
250
|
V
|
56
|
10
|
1.75
|
23
|
46
|
8
|
26
|
|
E 2390/13,5/500 V
|
|
13.5
|
500
|
V
|
56
|
10
|
1.75
|
23
|
46
|
8
|
26
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 150 °C
- Maximum temperature (oil): 200 °C
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you