E 1360
Locating ring with neck and tapered bore
Items 46
| |
ADP
|
d3
|
d1
|
d2
|
l
|
S
|
l3
|
|---|---|---|---|---|---|---|---|
|
E 1360/ 60/ 60/26 x 8
|
|
60
|
60
|
26
|
8
|
- |
4
|
|
E 1360/ 60/ 60/26 x 14
|
|
60
|
60
|
26
|
14
|
6
|
4
|
|
E 1360/ 90/ 60/26 x 12
|
|
90
|
60
|
26
|
12
|
- |
8
|
|
E 1360/ 90/ 60/26 x 18
|
|
90
|
60
|
26
|
18
|
6
|
8
|
|
E 1360/ 90/ 60/36 x 12
|
|
90
|
60
|
36
|
12
|
- |
8
|
|
E 1360/ 60/ 90/26 x 8
|
|
60
|
90
|
26
|
8
|
- |
4
|
|
E 1360/ 60/ 90/26 x 14
|
|
60
|
90
|
26
|
14
|
6
|
4
|
|
E 1360/100/ 90/26 x 12
|
|
100
|
90
|
26
|
12
|
- |
8
|
|
E 1360/100/ 90/26 x 18
|
|
100
|
90
|
26
|
18
|
6
|
8
|
|
E 1360/100/ 90/30 x 12
|
|
100
|
90
|
30
|
12
|
- |
8
|
|
E 1360/100/ 90/30 x 18
|
|
100
|
90
|
30
|
18
|
6
|
8
|
|
E 1360/100/ 90/36 x 12
|
|
100
|
90
|
36
|
12
|
- |
8
|
|
E 1360/100/ 90/36 x 18
|
|
100
|
90
|
36
|
18
|
6
|
8
|
|
E 1360/110/ 90/26 x 12
|
|
110
|
90
|
26
|
12
|
- |
8
|
|
E 1360/110/ 90/26 x 18
|
|
110
|
90
|
26
|
18
|
6
|
8
|
|
E 1360/110/ 90/26 x 20
|
|
110
|
90
|
26
|
20
|
8
|
8
|
|
E 1360/110/ 90/30 x 12
|
|
110
|
90
|
30
|
12
|
- |
8
|
|
E 1360/110/ 90/30 x 18
|
|
110
|
90
|
30
|
18
|
6
|
8
|
|
E 1360/110/ 90/36 x 12
|
|
110
|
90
|
36
|
12
|
- |
8
|
|
E 1360/110/ 90/36 x 18
|
|
110
|
90
|
36
|
18
|
6
|
8
|
|
E 1360/110/ 90/36 x 20
|
|
110
|
90
|
36
|
20
|
8
|
8
|
|
E 1360/120/ 90/36 x 12
|
|
120
|
90
|
36
|
12
|
- |
8
|
|
E 1360/120/ 90/36 x 18
|
|
120
|
90
|
36
|
18
|
6
|
8
|
|
E 1360/120/ 90/36 x 20
|
|
120
|
90
|
36
|
20
|
8
|
8
|
|
E 1360/125/ 90/26 x 12
|
|
125
|
90
|
26
|
12
|
- |
8
|
|
E 1360/125/ 90/26 x 18
|
|
125
|
90
|
26
|
18
|
6
|
8
|
|
E 1360/125/ 90/26 x 20
|
|
125
|
90
|
26
|
20
|
8
|
8
|
|
E 1360/125/ 90/26 x 30
|
|
125
|
90
|
26
|
30
|
8
|
18
|
|
E 1360/125/ 90/30 x 12
|
|
125
|
90
|
30
|
12
|
- |
8
|
|
E 1360/125/ 90/30 x 18
|
|
125
|
90
|
30
|
18
|
6
|
8
|
Details
Material
- 1.1730 min. 630 N/mm²
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you