WZF 125487
Solid carbide rough/finish milling cutter for hard machining, long
Items 5
| |
ADP
|
d
|
Z
|
C
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 125487/ 6
|
|
6
|
4
|
0.15
|
57
|
13
|
5.5
|
20
|
6
|
|
WZF 125487/ 8
|
|
8
|
4
|
0.15
|
63
|
19
|
7.5
|
26
|
8
|
|
WZF 125487/10
|
|
10
|
4
|
0.2
|
72
|
22
|
9.2
|
30
|
10
|
|
WZF 125487/12
|
|
12
|
4
|
0.2
|
83
|
26
|
11.2
|
36
|
12
|
|
WZF 125487/16
|
|
16
|
4
|
0.35
|
92
|
32
|
15
|
42
|
16
|
Application
|
Suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Clearance after the cutting edge
- High-performance milling cutter for hard machining with non-uniform pitch, core stability and centre cut
Material
- Solid carbide, TiAlSiN-coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you