Lever dial indicators

14 product(s) found
14 product(s) found
MFH 10200 Analogue lever dial indicator, 0.01 mm Product single image
Analogue lever dial indicator, 0.01 mm
2 item(s)
MFH 10400 Analogue lever dial indicator, 0.002 mm Product single image
Analogue lever dial indicator, 0.002 mm
1 item(s)
MFH 10202 Analogue lever dial indicator, 0.01 mm Product single image
Analogue lever dial indicator, 0.01 mm
4 item(s)
MFH 10202/Set Set: Analogue lever dial indicator, 0.01 mm Set
Set: Analogue lever dial indicator, 0.01 mm
1 item(s)
MFH 10402 Analogue lever dial indicator, 0.002 mm Product single image
Analogue lever dial indicator, 0.002 mm
1 item(s)
MFH 10602 Analogue lever dial indicator, 0.001 mm Product single image
Analogue lever dial indicator, 0.001 mm
1 item(s)
MFH 16202 Analogue lever dial indicator, 0.01 mm, vertical Product single image
Analogue lever dial indicator, 0.01 mm, vertical
1 item(s)
MFHZ 4020 Carbide probe for lever dial indicator Product single image
Carbide probe for lever dial indicator
7 item(s)
MFHZ 4040 Ruby-tipped probe for lever dial indicator Product single image
Ruby-tipped probe for lever dial indicator
4 item(s)
MFHZ 4015 Carbide probe for lever dial indicator Product single image
Carbide probe for lever dial indicator
2 item(s)
MFHZ 4035 Ruby-tipped probe for lever dial indicator Product single image
Ruby-tipped probe for lever dial indicator
2 item(s)
MFHZ 8020 Universal centring holder Product single image
Universal centring holder
1 item(s)
MFHZ 8030 Universal holder Product single image
Universal holder
1 item(s)
MFHZ 8040 Clamping shank Product single image
Clamping shank
1 item(s)
14 of 14 shown
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.