E 20830
Extension
Items 4
|
|
ADP
|
l3
|
d1
|
l
|
l1
|
d2
|
l2
|
d3
|
d4
|
SW
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 20830/ 10/16
|
|
16
|
M 10 x 1
|
23
|
7
|
M 10 x 1
|
11
|
16
|
5.5
|
14
|
|
E 20830/1/8/16
|
|
16
|
G 1/8"
|
23
|
7
|
G 1/8"
|
11
|
16
|
5.5
|
14
|
|
E 20830/1/4/20
|
|
20
|
G 1/4"
|
29
|
9
|
G 1/4"
|
13
|
20
|
8
|
17
|
|
E 20830/3/8/25
|
|
25
|
G 3/8"
|
34
|
9
|
G 3/8"
|
13
|
25
|
10.5
|
22
|
Details
Product description
- Maximum pressure: 16 bar
- Maximum temperature (water): 180 °C (peak 200 °C)
- Maximum temperature (oil): 180 °C (peak 200 °C)
Material
- 1.4305, FKM-plus
Documents
Accessories
Recommended for you