Items 4

ADP
b
l1
l
M
s
l2
Type
Pcs./PU
E 27652/12/24
12
24
30
M4
3
5
Type A
10
E 27652/12/30
12
30
42
M4
3
5
Type B
10
E 27652/12/45
12
45
57
M4
3
5
Type B
10
E 27652/12/60
12
60
72
M4
3
5
Type B
10

Details

Product description

  • Maximum temperature: 120 °C

Material

  • PA 66

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart