WZB 317226
HSS 60° countersink
Items 4
| |
ADP
|
d
|
l
|
d2
|
d3
|
Z
|
|---|---|---|---|---|---|---|
|
WZB 317226/ 6,3
|
|
6.3
|
45
|
1.6
|
5
|
3
|
|
WZB 317226/ 8
|
|
8
|
50
|
2
|
6
|
3
|
|
WZB 317226/12,5
|
|
12.5
|
56
|
3.2
|
8
|
3
|
|
WZB 317226/20
|
|
20
|
67
|
5
|
10
|
3
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For deburring and countersinking
Material
- HSS
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you