Items 5

ADP
Type
b
h
l
b1
h1
b2
d2
h2
l2
b3
d3
l3
l4
l5
l6
c min.
F1 [kN]
F2 [kN]
c max.
HWS 200/ 0
0
25
57
79
4
14.5
16
4.6
7.5
28
- -
25.5
6.3
11,5 - 15,5
-
-5.5
0.25
0.4
0
HWS 200/ 1
1
34
79
120
5
19
18 - 21,5
5.2
10
42
- -
34
5.5
13 - 14,5
-
-3
0.8
1.1
2.5
HWS 200/ 2
2
42
113
162
6
24
19,5 - 29,5
5.6
13.2
64
28.5
5.6
38
6
26
12.7
-1.5
1.0
1.2
5
HWS 200/ 3
3
45.5
135
206
8
32
22 - 31,8
6.5
15
73
31.6
5.1
50
7
25.7
13
-2
1.8
2.5
9
HWS 200/ 4
4
58
201
287
10
45
29 - 43
8.5
20
113
43
8.5
57
8
41
20.5
-4
2.0
3.0
24

Details

Product description

  • Types 2 to 4 with hardened bushings
  • Ergonomic handle made of two components
  • Tempered and galvanised clamping screw with protective cap

Material

  • Steel, galvanised and passivated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.