Items 60

ADP
d1
Lo
Fn [N]
Sn
Lc
Ln
d2
d4
E 1530/ 2 x 8,7
2
8.7
10.8
2.2
5.3
6.5
3
0.5
E 1530/ 2 x 11
2
11
38.5
3.5
6.6
7.5
3.26
0.63
E 1530/ 2 x 15,5
2
15.5
38.5
5.2
9.2
10.3
3.26
0.63
E 1530/ 2 x 17,5
2
17.5
28.5
4.7
10.3
12.8
3.26
0.63
E 1530/ 3,2 x 9,7
3.2
9.7
32.4
2.7
6
7
4.8
0.8
E 1530/ 3,2 x 19,5
3.2
19.5
32.4
6
11.6
13.5
4.8
0.8
E 1530/ 5 x 17
5
17
133
7.2
9.4
9.8
7.5
1.25
E 1530/ 5 x 25
5
25
133
11.2
13.2
13.8
7.5
1.25
E 1530/ 5,2 x 15
5.2
15
136
5
9.2
10
8
1.4
E 1530/ 7 x 20
7
20
314
6
13.5
14
11.2
2.1
E 1530/ 7 x 24,5
7
24.5
113
9.4
12.8
15.1
10
1.5
E 1530/ 7 x 40
7
40
148
18.9
18
21.1
10
1.5
E 1530/ 8,4 x 24,6
8.4
24.6
176
9.6
14
15
12
1.8
E 1530/ 9 x 55
9
55
103
30
22
25
12
1.5
E 1530/ 9,4 x 30
9.4
30
216
16
13.5
14
13
1.8
E 1530/10 x 40
10
40
243
19.1
18
20.9
14
2
E 1530/10 x 50
10
50
228
24
23
26
14
2
E 1530/10 x 83
10
83
1198
18
62
65
18
4
E 1530/10 x 90
10
90
1669
17
70
73
19
4.5
E 1530/10,8 x 25
10.8
25
182
10.5
13
14.5
14.8
2
E 1530/11 x 35
11
35
697
5
28
30
19
4
E 1530/11 x 40
11
40
221
19.5
16
20.5
15
2
E 1530/11 x 100
11
100
245
58.5
39
41.5
15
2
E 1530/11,5 x 45
11.5
45
422
13
30
32
17.5
3
E 1530/11,5 x 50
11.5
50
434
15
33
35
17.5
3
E 1530/12,5 x 85
12.5
85
265
41
32
44
17
2.25
E 1530/13 x 40
13
40
1148
11
27
29
21
4
E 1530/13,5 x 50
13.5
50
1099
15
32
35
21.5
4
E 1530/13,8 x 70
13.8
70
3014
8
62
62
27.8
7
E 1530/15,5 x 45
15.5
45
436
20
23
25
21.5
3

Details

Product description

  • Maximum temperature: 80 °C

Material

  • 1.1200 (DIN EN 10270-1)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.