E 2090
90° swivel coupling for cooling bridge
Items 5
|
|
ADP
|
d2
|
d1
|
b
|
l
|
SW
|
l1
|
l2
|
d3
|
l3
|
d4
|
l4
|
l5
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2090/ 8/ 10
|
|
8
|
M 10 x 1
|
16
|
25
|
14
|
5.3
|
17.5
|
14.4
|
9.55
|
5.3
|
23.2
|
6.5
|
|
E 2090/ 8/1/8
|
|
8
|
G 1/8"
|
16
|
25
|
14
|
5.3
|
17.5
|
14.4
|
9.55
|
5.3
|
23.2
|
6.5
|
|
E 2090/10/1/4
|
|
10
|
G 1/4"
|
20
|
32.5
|
17
|
7.6
|
23
|
18.5
|
11.65
|
7
|
27.4
|
8.5
|
|
E 2090/12/3/8
|
|
12
|
G 3/8"
|
22
|
36
|
22
|
7.6
|
25
|
20
|
11.7
|
9.2
|
28.4
|
10
|
|
E 2090/14/1/2
|
|
14
|
G 1/2"
|
27
|
41.5
|
27
|
9.1
|
27.5
|
23
|
13.2
|
11.8
|
31.9
|
12
|
Details
Product description
- Maximum pressure: 16 bar
- Maximum temperature (water): 100 °C
- Maximum temperature (oil): 180 °C
Material
- 2.0401 / FKM (Viton)
Documents
Accessories
Recommended for you