E 1696
Tunnel gate insert, straight tunnel
Items 4
|
|
ADP
|
b1
|
l1
|
b2
|
d2
|
l2
|
b3 max.
|
t3 max.
|
b4
|
d4
|
b5
|
t5
|
Visc 1: low viscosity (easy-flowing)
|
Visc 2: medium viscosity
|
Visc 3: high viscosity (poor flowing)
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1696/15
|
|
15
|
18
|
6
|
M 4
|
6
|
2.4
|
4
|
7.1
|
4
|
5.5
|
7
|
30g
|
20g
|
12g
|
|
E 1696/18
|
|
18
|
22
|
8
|
M 4
|
6
|
2.6
|
5
|
8.4
|
6
|
6
|
9
|
120g
|
75g
|
50g
|
|
E 1696/25
|
|
25
|
22
|
10
|
M 5
|
6
|
5
|
6
|
11.8
|
8
|
7.5
|
11
|
600g
|
350g
|
175g
|
|
E 1696/30
|
|
30
|
27
|
12
|
M 5
|
6
|
6.5
|
7
|
14.1
|
10
|
8
|
13
|
1800g
|
1000g
|
600g
|
Details
Advantages
- Enables a space-saving sprue design
- Very good flow properties through optimal surface in the channel
- Reduced pressure loss and minimised material shear through integrated dead-end recess
- Easy demouldability of the tunnel cut
Material
- 1.3343 ≈54 HRC
Recommended for you