Items 2

ADP
Contents
Package
VCP 1000/250
250 g
Can
VCP 1000/700
700g
Can

Details

Product description

High-temperature resistant, copper based paste especially for all moving and thermally highly stressed components in die casting.
Effectively protects by copper solid lubricants and selected additives, against galling, seizing, and fretting corrosion. In addition the assembly and disassembly of for example highly stressed screw and plug connections is reliably facilitated, even in highly corrosive environments.

Advantages

  • Excellent lubricating and separating effects
  • High mechanical durability
  • High thermal conductivity
  • Very good adhesion
  • Salt, hot water and splash-resistant
  • Free of lead and nickel

Application

  • Clean designated area thoroughly, then apply paste thinly and evenly.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
copper metallic
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
1080 °C
Test procedure:
     
Density
Value:
1.12 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
mineral oil
Test procedure:
        
Drop point
Value:
none
Test procedure:
DIN ISO 2176
Thickener
Value:
inorganic
Test procedure:
     
NLGI-class
Value:
2
Test procedure:
DIN 51818
Worked penetration
Value:
265-295 1/10mm
Test procedure:
DIN ISO 2137

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.