E 11206
Guide bush for ejector set, self lubricating through sintered layer
Items 27
| |
ADP
|
d2
|
l2
|
l1
|
d1
|
d3
|
l3
|
Type
|
|---|---|---|---|---|---|---|---|---|
|
E 11206/10 - 5/10
|
|
10
|
5
|
10
|
14
|
16
|
3
|
1
|
|
E 11206/10 - 10/10
|
|
10
|
10
|
10
|
14
|
16
|
3
|
1
|
|
E 11206/10 - 9/12
|
|
10
|
9
|
12
|
14
|
17
|
6
|
1
|
|
E 11206/10 - 9/17
|
|
10
|
9
|
17
|
14
|
17
|
6
|
1
|
|
E 11206/12 - 9/17
|
|
12
|
9
|
17
|
16
|
19
|
6
|
1
|
|
E 11206/12 - 12/17
|
|
12
|
12
|
17
|
16
|
19
|
6
|
1
|
|
E 11206/14 - 12/17
|
|
14
|
12
|
17
|
18
|
21
|
6
|
1
|
|
E 11206/14 - 12/22
|
|
14
|
12
|
22
|
18
|
21
|
6
|
1
|
|
E 11206/14 - 17/22
|
|
14
|
17
|
22
|
18
|
21
|
6
|
1
|
|
E 11206/18 - 12/17
|
|
18
|
12
|
17
|
24
|
27
|
6
|
1
|
|
E 11206/18 - 12/22
|
|
18
|
12
|
22
|
24
|
27
|
6
|
1
|
|
E 11206/18 - 17/22
|
|
18
|
17
|
22
|
24
|
27
|
6
|
1
|
|
E 11206/18 - 17/27
|
|
18
|
17
|
27
|
24
|
27
|
6
|
1
|
|
E 11206/18 - 22/27
|
|
18
|
22
|
27
|
24
|
27
|
6
|
1
|
|
E 11206/20 - 17/22
|
|
20
|
17
|
22
|
26
|
29
|
6
|
1
|
|
E 11206/20 - 22/27
|
|
20
|
22
|
27
|
26
|
29
|
6
|
1
|
|
E 11206/22 - 17/22
|
|
22
|
17
|
22
|
28
|
31
|
6
|
1
|
|
E 11206/22 - 22/27
|
|
22
|
22
|
27
|
28
|
31
|
6
|
1
|
|
E 11206/24 - 17/22
|
|
24
|
17
|
22
|
30
|
33
|
6
|
1
|
|
E 11206/24 - 17/27
|
|
24
|
17
|
27
|
30
|
33
|
6
|
1
|
|
E 11206/24 - 22/27
|
|
24
|
22
|
27
|
30
|
33
|
6
|
1
|
|
E 11206/24 - 27/36
|
|
24
|
27
|
36
|
30
|
33
|
6
|
2
|
|
E 11206/30 - 22/27
|
|
30
|
22
|
27
|
38
|
41
|
6
|
2
|
|
E 11206/30 - 27/36
|
|
30
|
27
|
36
|
38
|
41
|
6
|
2
|
|
E 11206/30 - 27/46
|
|
30
|
27
|
46
|
38
|
41
|
6
|
2
|
|
E 11206/30 - 36/46
|
|
30
|
36
|
46
|
38
|
41
|
6
|
2
|
|
E 11206/40 - 36/46
|
|
40
|
36
|
46
|
48
|
51
|
6
|
2
|
Details
Product description
- Maximum temperature: 250 °C
Advantages
- Self-lubricating thanks to the oil depot and the solid lubricant MoS2 in the sintered layer
- Easily exchangeable with the existing guide bushes for ejector set
- Higher resistance against wear and very good emergency operating features without additional lubrication
Material
- 1.0503 ≈50 HRC / Sint+MoS2
Documents
Data sheet E 11206
pdf
Selection guide guiding system
pdf
Overview comparison of guide bush types
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you