Items 6

ADP
M
d
l
d2
d3
MK
Z
WZB 318121/ 5
M 5
10
80
5.5
8
-
3
WZB 318121/ 6
M 6
11
80
6.6
8
-
3
WZB 318121/ 8
M 8
15
100
9
12.5
-
3
WZB 318121/10
M10
18
100
11
12.5
-
3
WZB 318121/12
M12
20
100
13.5
12.5
-
3
WZB 318121/16
M16
26
192
17.5
-
MK 2
3

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For countersinking cylinder head screws
  • Medium quality level

Material

  • HSS

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.