WZB 30219
HSS drill, xx long
Items 4
| |
ADP
|
d
|
l
|
l1
|
|---|---|---|---|---|
|
WZB 30219/ 6
|
|
6
|
500
|
400
|
|
WZB 30219/ 8
|
|
8
|
500
|
400
|
|
WZB 30219/10
|
|
10
|
600
|
500
|
|
WZB 30219/12
|
|
12
|
600
|
500
|
Application
|
Perfectly suited Steel and high-alloy steel |
Not suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Not suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance drill with parabolic slot profile
Material
- HSS, nitrated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you