Стандартная система направляющих
- High-quality guiding elements matched to our extensive range of cavity plates
- Guiding system with two fitting diameters for an optimal fit in the guiding hole
Интернет-магазин
CENTRING
To compensate for the thermal expansion due to temperature differences in the die casting moulds we offer locks and centring units in different variations and sizes. Of course these are supplied ready-to-use and interchangeable as individual parts.
E 1304 TOP LOCK
- Installation through vertical machining from the split line face
- Best wear resistance through the DLC coating
- Available up to width 96 mm
Интернет-магазин
E 1352 CENTRING UNIT
- For highest centring accuracy
- Easy introduction through round design
- Best wear resistance through the DLC coating
Интернет-магазин
E 1306 FINE CENTRING UNIT
- For high-precision centring tasks
- Space-saving installation due to small fitting dimensions
- Best wear resistance through the DLC coating
Интернет-магазин
LOCATING RINGS, SHIMS AND THREAD INSERTS
Our perfectly coordinated range of locating rings, shims and thread inserts is ideally suited for your die casting needs.
LOCATING RING WITH NECK AND BORE
- E 1365: without screw holes
- E 1367: with screw holes
E 1365
E 1367
E 2680 AND E 2682 SHIMS
- For easy adjustment of the cavity plates with cleared split line faces
- Round and rectangular plates with matching lengths and diameters
- The rounded corners enable precise installation and prevent dirt accumulation
E 2680
E 2682
E 1516 THREADED INSERT FOR EJECTOR SET
- Replaces the thread that is usually too short in the ejector set
- Coordinated to the thread size of the die casting machine
- In 2 different variations with anti-rotation blocking
Интернет-магазин