CADClick is available in the Meusburger shops, both online and offline, as a strong, consistent, and always innovative CAD connection.
A special highlight is the configurable CAD data. Components and assemblies can be individually configured ready-to-use directly in the shop. This saves the designer an enormous amount of time.
CADClick 3D data for mould making
CADClick 3D data for die making
There are also many other advantages, which we have summarised for you here:
- CADClick can be used by anyone without additional installation
- Neutral data formats such as STEP and IGES, on the web also PARASOLID
- Direct interfaces for all common CAD systems as well as ongoing updates
- Assembly structures of models can be created
For more information about our digital features, please visit the specially developed ‘Software & CAD‘ area.
Explore the area
La noutăți