Meusburger is celebrating 60 years of standardisation

For 60 years, Meusburger has stood for the highest precision, reliability, and innovation in mould and die making. Founded in 1964, the company has established itself as a leading international manufacturer of high-quality standard parts. The foundation of this success is the consistent focus on standardisation of products and processes. With the world’s largest central standard parts warehouse and a first-class online service, Meusburger has set industry benchmarks.

新闻稿事宜联系人

Julia Jakob 联系电话: +43 5574 6706 1496 电子邮件: j.jakob@meusburger.com

A reason to celebrate

For 60 years, standardisation has been the key to success for customers of Meusburger. Just like timeless hits on a vinyl record, the standard parts manufacturer’s products have become true classics over the decades. As part of the company’s latest campaign, Meusburger brings the 60s back to life with an authentic video. A classic diner, a nostalgic Chevrolet, a real jukebox, and redesigned record covers for Meusburger set the stage for a lively party that celebrates the product classics from the past six decades: www.meusburger.com/60-years.

 

The product classics at a glance

Mould bases for reliable solutions

Meusburger offers a perfectly coordinated product range thanks to 60 years of experience. From the raw material to the finished product, every plate undergoes the strictest quality checks. The large and diverse range of designs and material grades, combined with a high degree of in-house production, ensures the highest precision and low-deformation processing.

Hot runner systems for demanding projects

Standardisation and individuality can be perfectly combined. The modular hot runner system enables highly customisable solutions for complex projects. One major advantage in this is the specially developed configurator, which allows for the creation of a mould base including a hot runner manifold and a manifold plate with just a few clicks.

Guiding systems for durable injection moulds

Meusburger provides an extensive range of high-precision guiding elements for precise and durable injection moulds. To ensure the highest quality and immediate availability at all times, the standard parts manufacturer relies on in-house production, especially for guiding elements.  The perfect coordination with a wide range of cavity plates ensures maximum efficiency.

Slide systems for numerous applications

From the smallest compact slide on the market to slide units with temperature regulation and big slide construction kits – Meusburger offers the right solution for every application. Slide systems are delivered ready-to-use directly from stock, and the appropriate CAD data including installation spaces is available for download.

Locks for time-saving work

Precise centring units in round and flat designs enable reliable centring of the mould in the split line face. They are ready to use, which simplifies their installation, and can also be replaced. Thus, they offer straightforward maintenance and maximum flexibility.

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。