E 1260
带肩型球头定位柱
商品 6
|
|
ADP
|
d1
|
l
|
l1
|
d2
|
l2
|
d3
|
F1
[N]
|
F2
[N]
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1260/ 4
|
|
M 4
|
9
|
6.3
|
2.5
|
0.8
|
6
|
6
|
12
|
|
E 1260/ 5
|
|
M 5
|
12
|
8.3
|
3
|
0.9
|
8
|
9
|
14
|
|
E 1260/ 6
|
|
M 6
|
14
|
9
|
3.5
|
1
|
10
|
11
|
16
|
|
E 1260/ 8
|
|
M 8
|
16
|
11
|
5
|
1.5
|
13
|
18
|
30
|
|
E 1260/10
|
|
M10
|
20
|
14
|
6
|
2
|
16
|
24
|
45
|
|
E 1260/12
|
|
M12
|
22
|
15
|
8
|
2.5
|
18
|
35
|
60
|
详情
Product description
- Maximum temperature: 350 °C
Material
- 1.0715