HWS 1005
Mounting kit for power clamp
Items 9
| |
ADP
|
SK: suitable for power clamps with maximum clamping force [kN]
|
M
|
b1
|
d
|
l
|
SW
|
|---|---|---|---|---|---|---|---|
|
HWS 1005/22 /12/14
|
|
22
|
M12
|
14
|
16
|
23
|
6
|
|
HWS 1005/30-32/12/14
|
|
30-32
|
M12
|
14
|
17.9
|
24.5
|
8
|
|
HWS 1005/30-32/12/16
|
|
30-32
|
M12
|
16
|
17.9
|
28.5
|
8
|
|
HWS 1005/30 /16/18
|
|
30
|
M16
|
18
|
22.4
|
30
|
8
|
|
HWS 1005/30 /16/22
|
|
30
|
M16
|
22
|
22.4
|
38
|
8
|
|
HWS 1005/40-43/16/18
|
|
40-43
|
M16
|
18
|
22.4
|
32
|
10
|
|
HWS 1005/40-43/16/22
|
|
40-43
|
M16
|
22
|
22.4
|
40
|
10
|
|
HWS 1005/49 /20/22
|
|
49
|
M20
|
22
|
29
|
32
|
12
|
|
HWS 1005/60 /24/28
|
|
60
|
M24
|
28
|
35
|
51.5
|
12
|
Details
Product description
- Suitable for HWS 106
- Strength grade 12.9
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you