E 16935
Tunnel gate insert, medium-level contour
Items 3
|
|
ADP
|
b1
|
l1
|
b2
|
d2
|
l2
|
b3
|
b4
|
d4
|
t4
|
t5
|
Visc 1: low viscosity (easy-flowing)
|
Visc 2: medium viscosity
|
Visc 3: high viscosity (poor flowing)
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 16935/18
|
|
18
|
22
|
8
|
M 5
|
5.5
|
15.7
|
4.5
|
4
|
9.5
|
5.5
|
- 35g
|
- 25g
|
- 15g
|
|
E 16935/25
|
|
25
|
26
|
10
|
M 5
|
5.5
|
21.8
|
6
|
6
|
11.6
|
6.5
|
- 120g
|
- 75g
|
- 50g
|
|
E 16935/30
|
|
30
|
30
|
12
|
M 6
|
6.5
|
26
|
7
|
8
|
14.5
|
7.5
|
-1000g
|
- 500g
|
- 300g
|
Details
Product description
- Not suitable for filled plastics
Material
- 1.3343 ≈54+2 HRC
Recommended for you