E 1610
Sprue bush 1° with radius 40
Items 50
|
|
ADP
|
d1
|
l1
|
d2
|
b
|
l2
|
d3
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1610/12 x 22/2,5
|
|
12
|
22
|
2.5
|
11
|
1.5
|
28
|
13
|
3.7
|
|
E 1610/12 x 27/2,5
|
|
12
|
27
|
2.5
|
11
|
1.5
|
28
|
13
|
3.9
|
|
E 1610/12 x 36/2,5
|
|
12
|
36
|
2.5
|
11
|
1.5
|
28
|
13
|
4.2
|
|
E 1610/12 x 46/2,5
|
|
12
|
46
|
2.5
|
11
|
1.5
|
28
|
13
|
4.6
|
|
E 1610/12 x 56/2,5
|
|
12
|
56
|
2.5
|
11
|
1.5
|
28
|
13
|
4.9
|
|
E 1610/12 x 66/2,5
|
|
12
|
66
|
2.5
|
11
|
1.5
|
28
|
13
|
5.3
|
|
E 1610/12 x 76/2,5
|
|
12
|
76
|
2.5
|
11
|
1.5
|
28
|
13
|
5.6
|
|
E 1610/12 x 22/3
|
|
12
|
22
|
3
|
11
|
1.5
|
28
|
13
|
4.2
|
|
E 1610/12 x 27/3
|
|
12
|
27
|
3
|
11
|
1.5
|
28
|
13
|
4.4
|
|
E 1610/12 x 36/3
|
|
12
|
36
|
3
|
11
|
1.5
|
28
|
13
|
4.7
|
|
E 1610/12 x 46/3
|
|
12
|
46
|
3
|
11
|
1.5
|
28
|
13
|
5.1
|
|
E 1610/12 x 56/3
|
|
12
|
56
|
3
|
11
|
1.5
|
28
|
13
|
5.4
|
|
E 1610/12 x 66/3
|
|
12
|
66
|
3
|
11
|
1.5
|
28
|
13
|
5.8
|
|
E 1610/12 x 76/3
|
|
12
|
76
|
3
|
11
|
1.5
|
28
|
13
|
6.1
|
|
E 1610/12 x 22/3,5
|
|
12
|
22
|
3.5
|
11
|
1.5
|
28
|
13
|
4.7
|
|
E 1610/12 x 27/3,5
|
|
12
|
27
|
3.5
|
11
|
1.5
|
28
|
13
|
4.9
|
|
E 1610/12 x 36/3,5
|
|
12
|
36
|
3.5
|
11
|
1.5
|
28
|
13
|
5.2
|
|
E 1610/12 x 46/3,5
|
|
12
|
46
|
3.5
|
11
|
1.5
|
28
|
13
|
5.6
|
|
E 1610/12 x 56/3,5
|
|
12
|
56
|
3.5
|
11
|
1.5
|
28
|
13
|
5.9
|
|
E 1610/12 x 66/3,5
|
|
12
|
66
|
3.5
|
11
|
1.5
|
28
|
13
|
6.3
|
|
E 1610/12 x 76/3,5
|
|
12
|
76
|
3.5
|
11
|
1.5
|
28
|
13
|
6.6
|
|
E 1610/18 x 27/3
|
|
18
|
27
|
3
|
15
|
3
|
38
|
18
|
4.6
|
|
E 1610/18 x 36/3
|
|
18
|
36
|
3
|
15
|
3
|
38
|
18
|
4.9
|
|
E 1610/18 x 46/3
|
|
18
|
46
|
3
|
15
|
3
|
38
|
18
|
5.2
|
|
E 1610/18 x 56/3
|
|
18
|
56
|
3
|
15
|
3
|
38
|
18
|
5.6
|
|
E 1610/18 x 66/3
|
|
18
|
66
|
3
|
15
|
3
|
38
|
18
|
5.9
|
|
E 1610/18 x 76/3
|
|
18
|
76
|
3
|
15
|
3
|
38
|
18
|
6.3
|
|
E 1610/18 x 86/3
|
|
18
|
86
|
3
|
15
|
3
|
38
|
18
|
6.6
|
|
E 1610/18 x 96/3
|
|
18
|
96
|
3
|
15
|
3
|
38
|
18
|
7
|
|
E 1610/18 x 116/3
|
|
18
|
116
|
3
|
15
|
3
|
38
|
18
|
7.7
|
Details
Product description
- anti-twist protection through additional bore hole
- ≈ ISO 10072 (DIN 16752)
Material
- 1.2826 ≈54 HRC
Recommended for you