HWS 2002
Contact screw for open clamping arms
Items 5
|
|
ADP
|
Type
|
l
|
d1
|
l1
|
d2
|
l2 min.
|
l2 max.
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 2002/ 0
|
|
0
|
32
|
M 4
|
25
|
7
|
13
|
20
|
11
|
8.5
|
|
HWS 2002/ 1
|
|
1
|
38
|
M 5
|
30
|
8
|
17
|
24
|
12.5
|
10
|
|
HWS 2002/ 2
|
|
2
|
45
|
M 6
|
35
|
10
|
19
|
28
|
15
|
12
|
|
HWS 2002/ 3
|
|
3
|
58
|
M 8
|
45
|
13
|
22
|
34
|
19
|
15
|
|
HWS 2002/ 4
|
|
4
|
78
|
M 8
|
65
|
13
|
21
|
50
|
19
|
15
|
Details
Product description
- Steel parts galvanised and passivated
- Hex bolt tempered
- With removable rubber nose
Material
- Steel, galvanised and passivated
Documents
Accessories
Recommended for you