HWS 206
Vertical toggle clamp with open clamping arm, angle base
Items 4
|
|
ADP
|
Type
|
b
|
h
|
l
|
b1
|
h1
|
b2
|
d2
|
h2
|
l2
|
l3
|
l4
|
l5
|
c min.
|
c max.
|
F1
[kN]
|
F2
[kN]
|
Angle
|
w: the opening angle can be changed by pressing in a stop pin.
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 206/ 1
|
|
1
|
30
|
125
|
119
|
5
|
45
|
20
|
4.5
|
10
|
34.5
|
30
|
10
|
14
|
2.5
|
9
|
0.8
|
1.1
|
98
|
- |
|
HWS 206/ 2
|
|
2
|
37
|
167
|
158
|
6
|
60
|
25.5
|
6.1
|
12
|
41
|
32
|
6
|
20
|
7.5
|
15.5
|
1.0
|
1.2
|
105
|
60
|
|
HWS 206/ 3
|
|
3
|
42.5
|
223
|
223
|
8
|
71
|
28.5
|
6.5
|
18
|
63
|
38
|
7
|
24
|
9
|
17.5
|
1.4
|
2.5
|
105
|
60
|
|
HWS 206/ 4
|
|
4
|
52
|
280
|
270
|
10
|
102
|
32
|
8.5
|
20
|
84
|
96
|
54
|
32
|
11
|
40
|
2.0
|
3.0
|
105
|
60
|
Details
Product description
- Types 2 to 4 with hardened bushings
- Ergonomic handle made of two components
- Tempered and galvanised clamping screw with protective cap
Material
- Steel, galvanised and passivated
Documents
Accessories
Recommended for you