HWS 202
Horizontal toggle clamp with open clamping arm, angle base
Items 4
|
|
ADP
|
Type
|
b
|
h
|
l
|
b1
|
h1
|
b2
|
d2
|
h2
|
l2
|
l3
|
l4
|
l5
|
c min.
|
c max.
|
F1
[kN]
|
F2
[kN]
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
HWS 202/ 1
|
|
1
|
31
|
117
|
120
|
5
|
57
|
19
|
5.2
|
10
|
32
|
28
|
8
|
13.5
|
14
|
20
|
0.8
|
1.1
|
|
HWS 202/ 2
|
|
2
|
37
|
162
|
162
|
6.2
|
73
|
25.5
|
5.6
|
13.2
|
52
|
32
|
6
|
20
|
22
|
29.5
|
1.0
|
1.2
|
|
HWS 202/ 3
|
|
3
|
42.5
|
173
|
206
|
8
|
70
|
28.5
|
6.8
|
15
|
59
|
38
|
7
|
24
|
5
|
16
|
1.8
|
2.5
|
|
HWS 202/ 4
|
|
4
|
52
|
253
|
282
|
10
|
102
|
32
|
8.5
|
20
|
93
|
82
|
40
|
32
|
11
|
40
|
2.0
|
3.0
|
Details
Product description
- Types 2 to 4 with hardened bushings
- Ergonomic handle made of two components
- Tempered and galvanised clamping screw with protective cap
Material
- Steel, galvanised and passivated
Documents
Accessories
Recommended for you